??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22270.0045 Shaft-End Washer
HELP_VARIABLE
Company
Halder
Description
EH 22270. - Shaft-End Washers
Bill of material
22270.0045 Shaft-End Washer
BESTNR
Ref. No.
22270.0045
MAT
Material
Stahl mm
D1
45 mm
D2
6.6 mm
S
6.0 mm
G
Weight
66.3 g
Embedded user actions